(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Deep Jaw C-Clamp 25 mm × 95 mm

Deep Jaw C-Clamp 25 mm × 95 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      692₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For welding work, material clamping, etc.
[Features]
· Deep type with a throat depth of approx. 95 mm
[Specifications]
· Max. opening width: approx. 25 mm, Throat depth: approx. 95 mm

 
Part Number
1138540
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 692.01

5 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1138540 in the Deep Jaw C-Clamp 25 mm × 95 mm series.

X
whatsapp-qr whatsapp-icon