(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
58-Pc. Tool Set H-580

Click this image to zoom it.

Move the mouse over the image to zoom

58-Pc. Tool Set H-580

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Set up oft-used sizes.
· Comes with a steel box that allows for proper storage and even carrying.
· With free space that can be used as you wish (2nd/3rd stage)
· Quickly attach or remove with one push. Click-release ratchet handle
[Accessories/set contents]
· 9.5 mm square drive ratchet handle
· 9.5 mm square drive sliding handle
· 9.5 mm square drive extension bar:75/150mm
· 6.35 square drive universal joint
· 9.5 mm square drive universal joint
· Socket adapter (9.5→6.35 mm square drive )
· 6.35 mm square drive bit adapter
· 9.5 mm square drive socket:7/8/8/10/11/12/13/14/15/17/19/21/22/24mm
· 6.35 mm square drive socket:5.5/6/7/8/9/10/11/12/13/14mm
· T-shaped screwdriver handle
· Cross-head screwdriver set: No. 0/No. 1/No. 2/No. 3
· - Screwdriver set: 4/5.5/7 mm
· PZ screwdriver set: No. 1/No. 2
· Hexalobe bit:T10/T1
[Specifications]
· Drawer internal dimensions(approx.): H300 × W180 × D43 mm

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : 1143316
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case color
    Red
  • Insertion Angle(mm)
    6.35 ~ 9.5
  • Mass(g)
    6,520

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)