Loading...

Lightweight Wide Monkey Wrench 250 mm WMF-250

Brand :
TAKAGI

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Applications]
· For working in narrow spaces, piping, and working in high places
[Features]
· Flexible gear wrench + monkey wrench
· Mouth opening is wide and lightweight!
· With mounting hole for fall-prevention cord
[Specifications]
· Maximum opening width 36 mm