(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
Lightweight Wrecking Crowbar 1,050 mm

Lightweight Wrecking Crowbar 1,050 mm

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Specifications]
· Head part: carbon steel
· Pipe part: alloy steel

Basic Specifications

  • Product Type
    Bar
  • Mass(g)
    1,750
  • Package size(mm)
    H 188 × W 1,065 × D 30
  • JAN code
    4907052171213

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 Day(s) or more
-

Part Number : 1039250
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Bar
  • Mass(g)
    1,750
  • Package size(mm)
    H 188 × W 1,065 × D 30
  • JAN code
    4907052171213
  • Head part material
    Carbon steel
  • Pipe part material
    Alloy steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)