(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A small but high quality end mill that can also be used with high precision machining technology.
Part Number |
---|
AMVS0.3-60 |
AMVS0.4-60 |
AMVS0.5-60 |
AMVS0.6-60 |
AMVS0.7-60 |
AMVS0.8-60 |
AMVS0.9-60 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (D) (mm) |
---|---|---|---|---|---|
₹ 10,961.65 | 1 Piece(s) | 7 Day(s) or more | 0.3 | ||
₹ 10,961.65 | 1 Piece(s) | 7 Day(s) or more | 0.4 | ||
₹ 10,727.27 | 1 Piece(s) | 7 Day(s) or more | 0.5 | ||
₹ 10,727.27 | 1 Piece(s) | 7 Day(s) or more | 0.6 | ||
₹ 10,727.27 | 1 Piece(s) | 7 Day(s) or more | 0.7 | ||
₹ 10,492.87 | 1 Piece(s) | 7 Day(s) or more | 0.8 | ||
₹ 10,492.87 | 1 Piece(s) | 7 Day(s) or more | 0.9 |
Loading...
Application | Hole Chamfer / Chamfering/Horizontal | Tip angle (θ) | 60 | work material | general steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Tool Material Type | Carbide | Coating Y/N | Available |
Coating Type | TiAlN |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy