Inouekougu Baseboard Spatula Set (Includes 1 Each of 55 mm, 75 mm and 90 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Baseboard Spatula Set (Includes 1 Each of 55 mm, 75 mm and 90 mm)

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· The baseboard spatula set includes various spatula sizes that can be used to suit each work site.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
14 Day(s) or more
-

Part Number : 13001
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • JAN Code
    4530545000716
  • Mass(g)
    97
  • Set Content
    55 mm, 70 mm, 95 mm
  • Material details
    Polyacetal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)