Inouekougu Replacement Sponge (Hard Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Replacement Sponge (Hard Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Sponge for use with caulking spatulas.
· Double-sided tape is attached to the back.
· Cut and paste in the desired shape using a cutter, etc.
· Hardness varies depending on the type, so use in accordance with the construction site.

Basic Specifications

  • Product Type
    Caulking Spatula
  • Other
    Option
  • JAN Code
    4530545005025
  • Size(mm)
    Width 30 × height 200 × thickness 5
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 15026
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Other
    Option
  • JAN Code
    4530545005025
  • Size(mm)
    Width 30 × height 200 × thickness 5
  • Mass(g)
    18
  • Material details
    Polyethylene foam

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)