• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Inouekougu Caulking Tube Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Caulking Tube Spatula

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· The silicone rubber fits the surface of the wall, so it is perfect for caulking on walls with uneven surfaces.
· Caulking surfaces can be glossed.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Overall Length(mm)

Refine by

  • 176
  • 182
  • 185
  • 194
  • 205
  • Clear
JAN Code

Refine by

  • 4530545100393
  • 4530545100409
  • 4530545100416
  • 4530545100423
  • 4530545100430
  • Clear
Size(mm)

Refine by

  • Tip: 7
  • Tip: 10
  • Tip: 12
  • Tip: 18
  • Tip: 33
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
176
4530545100393
Tip: 7
14 Day(s) or more
-

Part Number : 15080
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Material (blade)
    Rubber
  • Blade Width(mm)
    22
  • Overall Length(mm)
    176
  • JAN Code
    4530545100393
  • Size(mm)
    Tip: 7
  • Mass(g)
    16
  • Material details
    Polyacetal, Tip rubber: silicone rubber
1 pc.
185
4530545100409
Tip: 12
14 Day(s) or more
-

Part Number : 15081
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Material (blade)
    Rubber
  • Blade Width(mm)
    22
  • Overall Length(mm)
    185
  • JAN Code
    4530545100409
  • Size(mm)
    Tip: 12
  • Mass(g)
    17
  • Material details
    Polyacetal, Tip rubber: silicone rubber
1 pc.
205
4530545100416
Tip: 18
14 Day(s) or more
-

Part Number : 15082
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Material (blade)
    Rubber
  • Blade Width(mm)
    22
  • Overall Length(mm)
    205
  • JAN Code
    4530545100416
  • Size(mm)
    Tip: 18
  • Mass(g)
    21
  • Material details
    Polyacetal, Tip rubber: silicone rubber
1 pc.
194
4530545100423
Tip: 33
14 Day(s) or more
-

Part Number : 15083
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Material (blade)
    Rubber
  • Blade Width(mm)
    22
  • Overall Length(mm)
    194
  • JAN Code
    4530545100423
  • Size(mm)
    Tip: 33
  • Mass(g)
    23
  • Material details
    Polyacetal, Tip rubber: silicone rubber
1 pc.
182
4530545100430
Tip: 10
14 Day(s) or more
-

Part Number : 15084
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Material (blade)
    Rubber
  • Blade Width(mm)
    22
  • Overall Length(mm)
    182
  • JAN Code
    4530545100430
  • Size(mm)
    Tip: 10
  • Mass(g)
    17
  • Material details
    Polyacetal, Tip rubber: silicone rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)