Inoue Kougu PVC Spout With Strainer

Click this image to zoom it.

Move the mouse over the image to zoom

Inoue Kougu PVC Spout With Strainer

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The meshed end of the spout makes it possible to filter paint or other materials by simply attaching it to an 18 L can.
· Once it is installed, use a paint scraper to detach it.

Basic Specifications

  • Product Type
    Related Item
  • Applicable 18 L Can Diameter Size(mm)
    50
Part Number
Quantity

Refine by

  • 1 pc.
  • 1 pack (5 pcs.)
  • Clear
JAN Code

Refine by

  • 4530545100614
  • 4530545100621
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4530545100614
Quote
-

11105
Part Number : 11105
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Item
  • Applicable 18 L Can Diameter Size(mm)
    50
  • JAN Code
    4530545100614
1 pack (5 pcs.)
4530545100621
Quote
-

11106
Part Number : 11106
Days to Ship Quote
Standard Unit Price -
Quantity 1 pack (5 pcs.)

Specificationtitle

  • Product Type
    Related Item
  • Applicable 18 L Can Diameter Size(mm)
    50
  • JAN Code
    4530545100621

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)