Inouekougu Corner Spatula For Cloth Wallpaper

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Corner Spatula For Cloth Wallpaper

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· A useful tool for applying the corners of cloth wallpaper or pushing out wrinkles.
· Select a spatula and roller according to the work site.
· Integrating these 2 items makes it possible to finish work quickly.
· The V type is appropriate for narrow installation locations.
· The shape is appropriate for constructing pillar edges.

Basic Specifications

  • Product Type
    Other
  • Material (blade)
    Resin
  • Blade Width(mm)
    30
  • Details Type
    V type
  • Overall Length(mm)
    247
  • JAN Code
    4530545009498
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
14 Day(s) or more
-

Part Number : 13041
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (blade)
    Resin
  • Blade Width(mm)
    30
  • Details Type
    V type
  • Overall Length(mm)
    247
  • JAN Code
    4530545009498
  • Mass(g)
    30
  • Material details
    Main body: polyamide, Roller: polyacetal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)