Inouekougu Rubber Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Rubber Spatula

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· This spatula looks and feels like rubber, but is made of plastic.
· More durable and solvent-resistant than rubber spatulas. The moderate elasticity of the tip makes it ideal for applying putty and removing dirt or scraping up excess putty adhering to tile joints, containers, machines, tools, etc.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Angled type
  • Straight type
  • Clear
JAN Code

Refine by

  • 4530545000600
  • 4530545100287
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Angled type
4530545100287
Quote
-

Part Number : 12325
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    125
  • Details Type
    Angled type
  • Overall Length(mm)
    515
  • JAN Code
    4530545100287
  • Mass(g)
    176
  • Material details
    Elastomer and steel
1 pc.
Straight type
4530545000600
Quote
-

Part Number : 12326
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    125
  • Details Type
    Straight type
  • Overall Length(mm)
    515
  • JAN Code
    4530545000600
  • Mass(g)
    176
  • Material details
    Elastomer and steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)