• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Inouekougu Smooth Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Smooth Spatula

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· A polypropylene resin spatula that is slightly harder than the Putty Spatula.
· If the tip shows signs of wear during use, polish it with sandpaper, etc.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 40
  • 66
  • 90
  • 105
  • 125
  • 150
  • Clear
Overall Length(mm)

Refine by

  • 125
  • 170
  • 195
  • 210
  • 220
  • Clear
JAN Code

Refine by

  • 4530545000372
  • 4530545000389
  • 4530545000396
  • 4530545000402
  • 4530545000419
  • 4530545001362
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
40
170
4530545000372
Quote
-

Part Number : 12201
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    40
  • Overall Length(mm)
    170
  • JAN Code
    4530545000372
  • Mass(g)
    9
  • Material details
    Polypropylene
1 pc.
66
220
4530545000389
Quote
-

Part Number : 12202
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    66
  • Overall Length(mm)
    220
  • JAN Code
    4530545000389
  • Mass(g)
    17
  • Material details
    Polypropylene
1 pc.
90
195
4530545000396
Quote
-

Part Number : 12203
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    90
  • Overall Length(mm)
    195
  • JAN Code
    4530545000396
  • Mass(g)
    15
  • Material details
    Polypropylene
1 pc.
105
210
4530545000402
Quote
-

Part Number : 12204
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    105
  • Overall Length(mm)
    210
  • JAN Code
    4530545000402
  • Mass(g)
    22
  • Material details
    Polypropylene
1 pc.
125
195
4530545000419
Quote
-

Part Number : 12205
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    125
  • Overall Length(mm)
    195
  • JAN Code
    4530545000419
  • Mass(g)
    28
  • Material details
    Polypropylene
1 pc.
150
125
4530545001362
14 Day(s) or more
-

Part Number : 12206
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Spatula with resin handle
  • Material (blade)
    Resin
  • Blade Width(mm)
    150
  • Overall Length(mm)
    125
  • JAN Code
    4530545001362
  • Mass(g)
    28
  • Material details
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)