Inouekougu Putty Spatula

Click this image to zoom it.

Move the mouse over the image to zoom

Inouekougu Putty Spatula

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· Soft base spatula for sheet metal with supple elasticity.
· Can even be used for fine curves on vehicle bodies.
· Features outstanding chemical resistance.
· Also appropriate for applying vehicle film.
· If the tip shows signs of wear during use, polish it with sandpaper, etc.

Basic Specifications

  • Product Type
    Scraper
  • Details Type
    With non-slip grip
  • Overall Length(mm)
    100
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Blade Width(mm)

Refine by

  • 150
  • 180
  • 240
  • Clear
JAN Code

Refine by

  • 4530545001324
  • 4530545001331
  • 4530545009573
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
4530545001324
14 Day(s) or more
-

Part Number : 12011
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Blade Width(mm)
    150
  • Details Type
    With non-slip grip
  • Overall Length(mm)
    100
  • JAN Code
    4530545001324
  • Mass(g)
    57
  • Material details
    Polyamide
1 pc.
180
4530545001331
14 Day(s) or more
-

Part Number : 12012
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Blade Width(mm)
    180
  • Details Type
    With non-slip grip
  • Overall Length(mm)
    100
  • JAN Code
    4530545001331
  • Mass(g)
    70
  • Material details
    Polyamide
1 pc.
240
4530545009573
Quote
-

Part Number : 12013
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scraper
  • Blade Width(mm)
    240
  • Details Type
    With non-slip grip
  • Overall Length(mm)
    100
  • JAN Code
    4530545009573
  • Mass(g)
    65
  • Material details
    Polyamide

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)