(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
20-4-AV |
20-40-AV |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (Excluding Outer) (mm) |
Capacity (Excluding Inner) (mm) |
JAN Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
₹ 127,680.58 |
1 Piece(s) | 7 Day(s) or more | 100-520 | 200-590 | 4021176706233 | 20,740 | ||
₹ 181,131.60 |
1 Piece(s) | 7 Day(s) or more | 100-650 | 200-710 | 4021176973222 | 20,000 |
[Features]
· Can pull out pulleys, gear wheels, ball bearings, etc. powerfully and without damaging them.
· Shoulder part is highly rigid and equipped with ribs.
· Pull out easily with the thinner claws at the end of the arm and the wider claw surface.
· Can be used to pull outward or inward.
· Arm length can be adjusted.
Part Number |
---|
20-4-AV |
20-40-AV |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (Excluding Outer) (mm) |
Capacity (Excluding Inner) (mm) |
JAN Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
₹ 127,680.58 |
1 Piece(s) | 7 Day(s) or more | 100-520 | 200-590 | 4021176706233 | 20,740 | ||
₹ 181,131.60 |
1 Piece(s) | 7 Day(s) or more | 100-650 | 200-710 | 4021176973222 | 20,000 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy