(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cap D (PVC) Square Type

Cap D (PVC) Square Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HLHP120-P

  • Product Type
    Masking Supplies
  • Color
    Black
  • φd(mm)
    12
  • D(mm)
    15
  • Material
    PVC
  • Inner capacity
    1 box (10 pcs.)
Part Number
HLHP120-P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

₹ 724.00

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 1 box (10 pcs.)

Basic Specifications

  • Product Type
    Masking Supplies
  • Color
    Black
  • φd(mm)
    12
  • D(mm)
    15
  • Material
    PVC
  • Inner capacity
    1 box (10 pcs.)

Product Description

[Features]
A protective cap for various sizes of square shafts and square pipes.
[Materials] PVC

Specifications of HLHP120-P

  • Product Type
    Masking Supplies
  • Color
    Black
  • φd(mm)
    12
  • D(mm)
    15
  • Material
    PVC
  • Inner capacity
    1 box (10 pcs.)
Part Number
HLHP120-P
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

₹ 724.00

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more 1 box (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon