(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Thermocouple Module TCM-3010

Thermocouple Module TCM-3010
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,084₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Input module is not waterproof.

Product Description

Thermocouple module for compact data logger that can measure thermocouple temperatures over wide range and can be extended up to 3 m.

 
Part Number
TCM-3010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,084.47

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Accessory Sensor Target sensor: thermocouple sensor K, J, T, S type, sensor connector: miniature thermocouple connector Operating environment Temperature -40 to 80°C, humidity 90% RH or less (assuming no condensation)
Supported models RTR-505 / TR-55i Supplement Supported model RTR-505 includes L type
X
whatsapp-qr whatsapp-icon