(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
This is compact data logger Pt module that can be extended up to 3 m and can measure temperature Pt over wide range.
Product Type | Other Accessory | Sensor | Pt100, Pt1000 (3‑wire type, 4‑wire type*), sensor connector: 3-M3.5 screw with square washer *Use with 1 terminal unconnected for 4-wire type sensors. | Operating environment | Temperature -40 to 80°C, humidity 90% RH or less (assuming no condensation) |
---|---|---|---|---|---|
Supported models | RTR-505 / TR-55i | Supplement | Supported model RTR-505 includes L type |