(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pulse Input Cable PIC-3150

Pulse Input Cable PIC-3150
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,570₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pulse input cable that can be extended up to 3 m and is used for maintenance of compact data loggers capable of contact input and voltage input.

 
Part Number
PIC-3150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,569.65

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Accessory Cable length(m) Approx. 1.5 Supported models RTR-505 / TR-55i
Supplement Supported model RTR-505 includes L type
X
whatsapp-qr whatsapp-icon