(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra-Fine High-Sensitivity Sensor TR-5620

Ultra-Fine High-Sensitivity Sensor TR-5620
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,331₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is external sensor for compact temperature data logger with fast response.

 
Part Number
TR-5620
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,330.64

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Temperature Measuring Range(°C) -60 to 155 Cable length(m) 2 Temperature accuracy(°C) Average ±0.5 (-20 to 60), Average ±1.0 (-60 to -20 / 60 to 80), Average ±2.0 (80 to 155)
Responsiveness(Seconds) 90% response: approximately 50 in open air, approximately 1 while stirring in water Heat resistance temperature(°C) Sensor: -70 to 180 Supported models RTR-502 / TR42 / TR-52i