(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Illuminance Ultraviolet Sensor ISA-3151

Illuminance Ultraviolet Sensor ISA-3151
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Use in environments with no condensation, water leakage, powder dust, dust, corrosive gas or organic solvents.

Product Description

Sensor of compact data logger that can be extended up to 9 m and can measure UV illuminance, temperature and humidity, and display integrated values.

 
Part Number
ISA-3151
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,292.27

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Cable length(m) 1.5 Operating environment Temperature -10 to 60°C, Humidity 90% RH or less (assuming no condensation) Measurement range Illuminance 0 to 130,000 lx, ultraviolet 0 to 30 mW/cm2
Specifications Measurement accuracy: illuminance 10 to 100,000 lx: ±5% [at 25°C, 50% RH], ultraviolet strength 0.1 to 30 mW/cm2 ±5% [at 25°C, 50% RH]
X
whatsapp-qr whatsapp-icon