• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Grinder TG-02

Grinder TG-02

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

TG-02

Part Number
TG-02
Part NumberVolume DiscountDays to ShipWeight
(kg)
9 Day(s) or more 1.46

Loading...

  1. 1

Basic Information

Grindstone dimensions (outer diameter)(mm) ø100 Grindstone dimensions (thickness)(mm) 25 Fixed Clamp Opening(mm) 32
JAN Code 4989833066024

Please check the type/dimensions/specifications of the part TG-02 in the Grinder TG-02 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)