(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Hook-and-loop tape type that fits perfectly on the head can be used even with eyeglasses on.
·
· Ideal for precision work such as inspection and repair of electronic and precision equipment.
· Spare lens for replacement is also sold separately. (SL-85 to 88)
Part Number |
---|
SL-80 |
SL-81 |
SL-82 |
SL-83 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification (x) | JAN Code |
---|---|---|---|---|---|---|
₹ 6,811.98 | 1 Piece(s) | 12 Day(s) or more | 1.8 | 4989833058807 | ||
₹ 6,811.98 | 1 Piece(s) | 8 Day(s) or more | 2.3 | 4989833058814 | ||
₹ 6,921.80 | 1 Piece(s) | 12 Day(s) or more | 2.7 | 4989833058821 | ||
₹ 6,921.80 | 1 Piece(s) | 12 Day(s) or more | 3.5 | 4989833058838 |
Part Number |
---|
Loading...
Product Type | Head Loupe | Weight(g) | 180 | Supplement 1 | Head size can be freely adjusted between about 48 cm and 63 cm. |