• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Eye Bolt (M Screw)

Eye Bolt (M Screw)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· A fastener part that couples by engagement of its helical screw threads.

(i)Caution

  • Minimum order quantity of 5 to 1,000 units.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size D(mm)

Refine by

  • 13.5
  • 16
  • 20
  • 25
  • 30
  • 35
  • 40
  • 45
  • 60
  • 70
  • 80
  • 90
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
1 pc.
13.5
11 Day(s) or more
-

Part Number : 10701UM06
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    13.5
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.016 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    26
  • Dimension b(mm)
    16
  • Dimension c(mm)
    5.8
  • Dimension e(mm)
    2
  • Dimension t(mm)
    6
  • Size(mm)
    h: 14 mm, H (reference): 27 mm, l: 14 mm, g (min): 4.5 mm, r1 (min): 0.8 mm, da (max): 7.1 mm, r2 (approx.): 2 mm, k (approx.): 1
1 pc.
16
11 Day(s) or more
-

Part Number : 10701UM08
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    16
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.03 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    32.6
  • Dimension b(mm)
    20
  • Dimension c(mm)
    6.3
  • Dimension e(mm)
    3
  • Dimension t(mm)
    5
  • Size(mm)
    h: 17 mm, H (reference): 33.3 mm, l: 15 mm, g (min): 6 mm, r1 (min): 1 mm, da (max): 9.2 mm, r2 (approx.): 4 mm, k (approx.): 1.2
1 pc.
20
11 Day(s) or more
-

Part Number : 10701UM10
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    20
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.06 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    41
  • Dimension b(mm)
    25
  • Dimension c(mm)
    8
  • Dimension e(mm)
    4
  • Dimension t(mm)
    7
  • Size(mm)
    h: 21 mm, H (reference): 41.5 mm, l: 18 mm, g (min): 7.7 mm, r1 (min): 1.2 mm, da (max): 11.2 mm, r2 (approx.): 4 mm, k (approx.): 1.5
1 pc.
25
11 Day(s) or more
-

Part Number : 10701UM12
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    25
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.12 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    50
  • Dimension b(mm)
    30
  • Dimension c(mm)
    10
  • Dimension e(mm)
    5
  • Dimension t(mm)
    9
  • Size(mm)
    h: 26 mm, H (reference): 51 mm, l: 22 mm, g (min): 9.4 mm, r1 (min): 1.4 mm, da (max): 14.2 mm, r2 (approx.): 6 mm, k (approx.): 2
1 pc.
30
11 Day(s) or more
-

Part Number : 10701UM16
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    30
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.22 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    60
  • Dimension b(mm)
    35
  • Dimension c(mm)
    12.5
  • Dimension e(mm)
    5
  • Dimension t(mm)
    11
  • Size(mm)
    h: 30 mm, H (reference): 60 mm, l: 27 mm, g (min): 13 mm, r1 (min): 1.6 mm, da (max): 18.2 mm, r2 (approx.): 6 mm, k (approx.): 2
1 pc.
35
11 Day(s) or more
-

Part Number : 10701UM20
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    35
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.39 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    72
  • Dimension b(mm)
    40
  • Dimension c(mm)
    16
  • Dimension e(mm)
    6
  • Dimension t(mm)
    13
  • Size(mm)
    h: 35 mm, H (reference): 71 mm, l: 30 mm, g (min): 16.4 mm, r1 (min): 2 mm, da (max): 22.4 mm, r2 (approx.): 8 mm, k (approx.): 2.5
1 pc.
40
11 Day(s) or more
-

Part Number : 10701UM22
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    40
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.56 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    80
  • Dimension b(mm)
    44
  • Dimension c(mm)
    19
  • Dimension e(mm)
    7
  • Dimension t(mm)
    16.5
  • Size(mm)
    h: 43 mm, H (reference): 84 mm, l: 35 mm, g (min): 18.5 mm, r1 (min): 2.3 mm, da (max): 24.4 mm, r2 (approx.): 10 mm, k (approx.): 2.5
1 pc.
45
11 Day(s) or more
-

Part Number : 10701UM24
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    45
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.8 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    90
  • Dimension b(mm)
    50
  • Dimension c(mm)
    20
  • Dimension e(mm)
    8
  • Dimension t(mm)
    18
  • Size(mm)
    h: 45 mm, H (reference): 90 mm, l: 38 mm, g (min): 19.6 mm, r1 (min): 2.5 mm, da (max): 26.4 mm, r2 (approx.): 12 mm, k (approx.): 3
1 pc.
60
11 Day(s) or more
-

Part Number : 10701UM30
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    60
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    1.56 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    110
  • Dimension b(mm)
    60
  • Dimension c(mm)
    25
  • Dimension e(mm)
    8
  • Dimension t(mm)
    22
  • Size(mm)
    h: 55 mm, H (reference): 110 mm, l: 45 mm, g (min): 25 mm, r1 (min): 3 mm, da (max): 33.4 mm, r2 (approx.): 15 mm, k (approx.): 3.5
1 pc.
70
11 Day(s) or more
-

Part Number : 10701UM36
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    70
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    2.9 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    133
  • Dimension b(mm)
    70
  • Dimension c(mm)
    31.5
  • Dimension e(mm)
    10
  • Dimension t(mm)
    26
  • Size(mm)
    h: 65 mm, H (reference): 131.5 mm, l: 55 mm, g (min): 30.3 mm, r1 (min): 3 mm, da (max): 39.4 mm, r2 (approx.): 18 mm, k (approx.): 4
1 pc.
80
11 Day(s) or more
-

Part Number : 10701UM42
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    80
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    4.4 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    151
  • Dimension b(mm)
    80
  • Dimension c(mm)
    35.5
  • Dimension e(mm)
    12
  • Dimension t(mm)
    30
  • Size(mm)
    h: 75 mm, H (reference): 150.5 mm, l: 65 mm, g (min): 35.6 mm, r1 (min): 3.5 mm, da (max): 45.6 mm, r2 (approx.): 20 mm, k (approx.): 4.5
1 pc.
90
11 Day(s) or more
-

Part Number : 10701UM48
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    90
  • Surface Coating
    Iron (bright chromate)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    6.1 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    170
  • Dimension b(mm)
    90
  • Dimension c(mm)
    40
  • Dimension e(mm)
    12
  • Dimension t(mm)
    35
  • Size(mm)
    h: 85 mm, H (reference): 170 mm, l: 70 mm, g (min): 41 mm, r1 (min): 4 mm, da (max): 52.6 mm, r2 (approx.): 22 mm, k (approx.): 5