• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Eye Bolt (M Screw)

Eye Bolt (M Screw)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· A fastener part that couples by engagement of its helical screw threads.

(i)Caution

  • Minimum order quantity of 1 to 1,000 units.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size D(mm)

Refine by

  • 13.5
  • 16
  • 20
  • 25
  • 30
  • 35
  • 40
  • 45
  • 60
  • 70
  • 80
  • 90
  • 110
  • 130
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
1 pc.
13.5
11 Day(s) or more
-

Part Number : 10701AM06
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    13.5
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.016 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    26
  • Dimension b(mm)
    16
  • Dimension c(mm)
    5.8
  • Dimension e(mm)
    2
  • Dimension t(mm)
    6
  • Size(mm)
    h: 14 mm, H (reference): 27 mm, l: 14 mm, g (min): 4.5 mm, r1 (min): 0.8 mm, da (max): 7.1 mm, r2 (approx.): 2 mm, k (approx.): 1
1 pc.
16
11 Day(s) or more
-

Part Number : 10701AM08
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    16
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.03 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    32.6
  • Dimension b(mm)
    20
  • Dimension c(mm)
    6.3
  • Dimension e(mm)
    3
  • Dimension t(mm)
    5
  • Size(mm)
    h: 17 mm, H (reference): 33.3 mm, l: 15 mm, g (min): 6 mm, r1 (min): 1 mm, da (max): 9.2 mm, r2 (approx.): 4 mm, k (approx.): 1.2
1 pc.
20
11 Day(s) or more
-

Part Number : 10701AM10
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    20
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.06 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    41
  • Dimension b(mm)
    25
  • Dimension c(mm)
    8
  • Dimension e(mm)
    4
  • Dimension t(mm)
    7
  • Size(mm)
    h: 21 mm, H (reference): 41.5 mm, l: 18 mm, g (min): 7.7 mm, r1 (min): 1.2 mm, da (max): 11.2 mm, r2 (approx.): 4 mm, k (approx.): 1.5
1 pc.
25
11 Day(s) or more
-

Part Number : 10701AM12
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    25
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.12 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    50
  • Dimension b(mm)
    30
  • Dimension c(mm)
    10
  • Dimension e(mm)
    5
  • Dimension t(mm)
    9
  • Size(mm)
    h: 26 mm, H (reference): 51 mm, l: 22 mm, g (min): 9.4 mm, r1 (min): 1.4 mm, da (max): 14.2 mm, r2 (approx.): 6 mm, k (approx.): 2
1 pc.
30
11 Day(s) or more
-

Part Number : 10701AM16
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    30
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.22 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    60
  • Dimension b(mm)
    35
  • Dimension c(mm)
    12.5
  • Dimension e(mm)
    5
  • Dimension t(mm)
    11
  • Size(mm)
    h: 30 mm, H (reference): 60 mm, l: 27 mm, g (min): 13 mm, r1 (min): 1.6 mm, da (max): 18.2 mm, r2 (approx.): 6 mm, k (approx.): 2
1 pc.
35
11 Day(s) or more
-

Part Number : 10701AM20
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    35
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.39 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    72
  • Dimension b(mm)
    40
  • Dimension c(mm)
    16
  • Dimension e(mm)
    6
  • Dimension t(mm)
    13
  • Size(mm)
    h: 35 mm, H (reference): 71 mm, l: 30 mm, g (min): 16.4 mm, r1 (min): 2 mm, da (max): 22.4 mm, r2 (approx.): 8 mm, k (approx.): 2.5
1 pc.
40
11 Day(s) or more
-

Part Number : 10701AM22
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    40
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.56 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    80
  • Dimension b(mm)
    44
  • Dimension c(mm)
    19
  • Dimension e(mm)
    7
  • Dimension t(mm)
    16.5
  • Size(mm)
    h: 43 mm, H (reference): 84 mm, l: 35 mm, g (min): 18.5 mm, r1 (min): 2.3 mm, da (max): 24.4 mm, r2 (approx.): 10 mm, k (approx.): 2.5
1 pc.
45
11 Day(s) or more
-

Part Number : 10701AM24
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    45
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    0.8 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    90
  • Dimension b(mm)
    50
  • Dimension c(mm)
    20
  • Dimension e(mm)
    8
  • Dimension t(mm)
    18
  • Size(mm)
    h: 45 mm, H (reference): 90 mm, l: 38 mm, g (min): 19.6 mm, r1 (min): 2.5 mm, da (max): 26.4 mm, r2 (approx.): 12 mm, k (approx.): 3
1 pc.
60
11 Day(s) or more
-

Part Number : 10701AM30
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    60
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    1.56 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    110
  • Dimension b(mm)
    60
  • Dimension c(mm)
    25
  • Dimension e(mm)
    8
  • Dimension t(mm)
    22
  • Size(mm)
    h: 55 mm, H (reference): 110 mm, l: 45 mm, g (min): 25 mm, r1 (min): 3 mm, da (max): 33.4 mm, r2 (approx.): 15 mm, k (approx.): 3.5
1 pc.
70
11 Day(s) or more
-

Part Number : 10701AM36
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    70
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    2.9 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    133
  • Dimension b(mm)
    70
  • Dimension c(mm)
    31.5
  • Dimension e(mm)
    10
  • Dimension t(mm)
    26
  • Size(mm)
    h: 65 mm, H (reference): 131.5 mm, l: 55 mm, g (min): 30.3 mm, r1 (min): 3 mm, da (max): 39.4 mm, r2 (approx.): 18 mm, k (approx.): 4
1 pc.
80
11 Day(s) or more
-

Part Number : 10701AM42
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    80
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    4.4 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    151
  • Dimension b(mm)
    80
  • Dimension c(mm)
    35.5
  • Dimension e(mm)
    12
  • Dimension t(mm)
    30
  • Size(mm)
    h: 75 mm, H (reference): 150.5 mm, l: 65 mm, g (min): 35.6 mm, r1 (min): 3.5 mm, da (max): 45.6 mm, r2 (approx.): 20 mm, k (approx.): 4.5
1 pc.
90
11 Day(s) or more
-

Part Number : 10701AM48
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    90
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    6.1 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    170
  • Dimension b(mm)
    90
  • Dimension c(mm)
    40
  • Dimension e(mm)
    12
  • Dimension t(mm)
    35
  • Size(mm)
    h: 85 mm, H (reference): 170 mm, l: 70 mm, g (min): 41 mm, r1 (min): 4 mm, da (max): 52.6 mm, r2 (approx.): 22 mm, k (approx.): 5
1 pc.
110
11 Day(s) or more
-

Part Number : 10701AM64
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    110
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    11.5 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    210
  • Dimension b(mm)
    110
  • Dimension c(mm)
    50
  • Dimension e(mm)
    14
  • Dimension t(mm)
    42
  • Size(mm)
    h: 105 mm, H (reference): 210 mm, l: 90 mm, g (min): 55.7 mm, r1 (min): 5 mm, da (max): 71 mm, r2 (approx.): 25 mm, k (approx.): 6
1 pc.
130
11 Day(s) or more
-

Part Number : 10701AM80
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    130
  • Surface Coating
    Iron (uncoated)
  • Material
    Iron (SS400), stainless steel (SUS 304)
  • Features
    The W thread size and working load conform to JIS B 1168-1960 to 1966. Manufacturing by the neck size ([l] dimension) (not shown here) is also possible.
  • Mass(g)
    26.25 k
  • Warning
    The working load for lifting at 45 degrees applies when the bolt's bearing surface adheres tightly to the load, for example through counterboring, and both rings are aligned in the same orientation within the same plane.
  • Dimension a(mm)
    266
  • Dimension b(mm)
    130
  • Dimension c(mm)
    63
  • Dimension e(mm)
    14
  • Dimension t(mm)
    50
  • Size(mm)
    h: 130 mm, H (reference): 263 mm, l: 105 mm, g (min): 71 mm, r1 (min): 5 mm, da (max): 87 mm, r2 (approx.): 35 mm, k (approx.): 6