• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Bucket Hook, AWH Type

Bucket Hook, AWH Type

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· This lifting gear is widely used at distribution sites.

(i)Caution

  • Minimum order quantity of 3 to 15 units.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size A(mm)

Refine by

  • 34
  • 40
  • 49
  • Clear
Dimension C(mm)

Refine by

  • 71
  • 105
  • 130
  • 133
  • Clear
Size L(mm)

Refine by

  • 95
  • 132
  • 167
  • 175
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
34
71
95
16 Day(s) or more
-

Part Number : 035ZPAWH1S3
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    34
  • Dimension C(mm)
    71
  • Size L(mm)
    95
  • Size(mm)
    Opening width: 25 mm, K: 25
1 pc.
40
105
132
16 Day(s) or more
-

Part Number : 035ZPAWH3S8
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    40
  • Dimension C(mm)
    105
  • Size L(mm)
    132
  • Size(mm)
    Opening width: 29 mm, K: 35
1 pc.
49
130
167
16 Day(s) or more
-

Part Number : 035ZPAWH6S3
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    49
  • Dimension C(mm)
    130
  • Size L(mm)
    167
  • Size(mm)
    Opening width: 34 mm, K: 45
1 pc.
49
133
175
16 Day(s) or more
-

Part Number : 035ZPAWH10
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    49
  • Dimension C(mm)
    133
  • Size L(mm)
    175
  • Size(mm)
    Opening width: 34 mm, K: 50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)