• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
PS Type Turnbuckle (Hook & Hook)

PS Type Turnbuckle (Hook & Hook)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A convenient fastening fitting that tightens the right and left screws at the same time with each rotation.

(i)Caution

  • The set length is only an approximate value and is not guaranteed.
  • Minimum order quantity of 5 to 125 units.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : 012A1AHH09
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    0.20 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 150 mm, Opening W: 13
  • Set length(mm)
    (min) 218 mm, (max) 332
  • Thread length(mm)
    70
1 pc.
16 Day(s) or more
-

Part Number : 012A1AHH12
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    0.41 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 200 mm, Opening W: 13.5
  • Set length(mm)
    (min) 282 mm, (max) 430
  • Thread length(mm)
    92
1 pc.
16 Day(s) or more
-

Part Number : 012A1AHH16
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    0.88 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 250 mm, Opening W: 17
  • Set length(mm)
    (min) 344 mm, (max) 538
  • Thread length(mm)
    116
1 pc.
16 Day(s) or more
-

Part Number : 012A1AHH19
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    1.57 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 300 mm, Opening W: 21
  • Set length(mm)
    (min) 416 mm, (max) 640
  • Thread length(mm)
    142
1 pc.
16 Day(s) or more
-

Part Number : 012A1AHH22
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    2.34 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 325 mm, Opening W: 22
  • Set length(mm)
    (min) 457 mm, (max) 715
  • Thread length(mm)
    150
1 pc.
16 Day(s) or more
-

Part Number : 012A1AHH25
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Surface Coating
    Uncoated
  • Mass(g)
    3.15 k
  • Warning
    The set length is only an approximate value and is not guaranteed.
  • Size(mm)
    Frame length l: 350 mm, Opening W: 26
  • Set length(mm)
    (min) 500 mm, (max) 780
  • Thread length(mm)
    170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)