PS Type Turnbuckle (Body Only)

PS Type Turnbuckle (Body Only)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· A convenient fastening fitting that tightens the right and left screws at the same time with each rotation.

(i)Caution

  • Minimum order quantity of 20 to 300 units.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size L(mm)

Refine by

  • 150
  • 200
  • 250
  • 300
  • 325
  • 350
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150
13 Day(s) or more
-

Part Number : 012A1AB09
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    150
  • Surface Coating
    Uncoated
  • Mass(g)
    0.08 k
  • Dimension d(mm)
    15.9
  • Trunk width(mm)
    13
1 pc.
200
13 Day(s) or more
-

Part Number : 012A1AB12
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    200
  • Surface Coating
    Uncoated
  • Mass(g)
    0.16 k
  • Dimension d(mm)
    19.1
  • Trunk width(mm)
    16
1 pc.
250
13 Day(s) or more
-

Part Number : 012A1AB16
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    250
  • Surface Coating
    Uncoated
  • Mass(g)
    0.32 k
  • Dimension d(mm)
    25.4
  • Trunk width(mm)
    21
1 pc.
300
13 Day(s) or more
-

Part Number : 012A1AB19
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    300
  • Surface Coating
    Uncoated
  • Mass(g)
    0.65 k
  • Dimension d(mm)
    31.8
  • Trunk width(mm)
    26
1 pc.
325
13 Day(s) or more
-

Part Number : 012A1AB22
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    325
  • Surface Coating
    Uncoated
  • Mass(g)
    0.90 k
  • Dimension d(mm)
    34
  • Trunk width(mm)
    27
1 pc.
350
13 Day(s) or more
-

Part Number : 012A1AB25
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size L(mm)
    350
  • Surface Coating
    Uncoated
  • Mass(g)
    1.06 k
  • Dimension d(mm)
    38.1
  • Trunk width(mm)
    32

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)