• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Eye Strap

Eye Strap

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· A stainless-steel eye strap made from excellent material with superior rust resistance as well as corrosion resistance to various chemicals such as alkalines and acids in comparison to other metal materials. The stainless steel maintains its strength even under changes in temperature.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size A(mm)

Refine by

  • 9
  • 11.5
  • 13
  • Clear
Size D(mm)

Refine by

  • 5
  • 6
  • 8
  • Clear
Size H(mm)

Refine by

  • 18
  • 21
  • 25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9
5
18
11 Day(s) or more
-

Part Number : 1161205
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    9
  • Size D(mm)
    5
  • Size H(mm)
    18
  • Dimension L1(mm)
    50
  • Dimension d(mm)
    4.2
  • Dimension W(mm)
    12
  • Size(mm)
    Dimension L2: 40 mm, Dimension h: 10
1 pc.
11.5
6
21
11 Day(s) or more
-

Part Number : 1161206
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    11.5
  • Size D(mm)
    6
  • Size H(mm)
    21
  • Dimension L1(mm)
    57
  • Dimension d(mm)
    5.2
  • Dimension W(mm)
    15
  • Size(mm)
    Dimension L2: 46 mm, Dimension h: 12
1 pc.
13
8
25
11 Day(s) or more
-

Part Number : 1161208
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size A(mm)
    13
  • Size D(mm)
    8
  • Size H(mm)
    25
  • Dimension L1(mm)
    63
  • Dimension d(mm)
    5.2
  • Dimension W(mm)
    11
  • Size(mm)
    Dimension L2: 48 mm, Dimension h: 14

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)