Rope Thimbles

Rope Thimbles

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Stainless-steel rope thimbles made from excellent material with superior rust resistance as well as corrosion resistance to various chemicals such as alkalines and acids in comparison to other metal materials. The stainless steel maintains its strength even under changes in temperature.

Basic Specifications

  • Product Type
    Other
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size D(mm)

Refine by

  • 54
  • 61
  • Clear
Size L(mm)

Refine by

  • 76
  • 80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
54
76
13 Day(s) or more
-

Part Number : 1151722
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    54
  • Size L(mm)
    76
1 pc.
61
80
13 Day(s) or more
-

Part Number : 1151725
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size D(mm)
    61
  • Size L(mm)
    80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)