(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
KT Corner Joint (For 48.6)

KT Corner Joint (For 48.6)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Minimum order of 20 units.

Specifications of 09101KTCJ

  • Product Type
    Other
  • Inner capacity
    1
Part Number
09101KTCJ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 1,588.57

20 Piece(s) 12 Day(s) or more 1

Basic Specifications

  • Product Type
    Other
  • Inner capacity
    1

Product Description

[Features]
· Compared to single pipe clamps
· Since the single pipes do not intersect, it is possible to hold pipes that are joined together at the same height.
· The ends of the single pipes do not have overhang, helping save on space.
Also mitigates risk of injury.
· Ideal for the corner parts of temporary enclosures, and the like at construction sites and material storage sites.
· Movable range: 65° to 290°.

Specifications of 09101KTCJ

  • Product Type
    Other
  • Inner capacity
    1
Part Number
09101KTCJ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 1,588.57

20 Piece(s) 12 Day(s) or more 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon