(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rico Magic (Film Type: MRF)【100 Pieces Per Package】

Rico Magic (Film Type: MRF)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,287₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Film base material used does not tear easily and provides an even finish while also having excellent durability. Can be used with water.
· Can be used for a wide range of uses, including polishing of metal and wood base material and coated surfaces, and for finishing and polishing surface preparation when painting vehicles and furniture, etc.

Part Number
MRF-MK-125-180
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 6,286.98

1 Pack(s)

100 Pieces Per Package

8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Accessories / Other Work Piece General Steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Diameter(mm) 125
Particle Size(#) 180 Presence of a Hole With holes Quantity(Sheets) 100

Please check the type/dimensions/specifications of the part MRF-MK-125-180 in the Rico Magic (Film Type: MRF) series.