(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
A holder for inserts for thread shape machining.
A right-handed tip is used for the left-handed holder.
[Compatible Insert]TTMH3260
[Cutting Direction]Left hand
Part Number |
---|
DS-STTL14F |
DS-STTL15H |
DS-STTL16X |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension ⌀Ds (ømm) | Dimension h (mm) | Dimension b (mm) | Dimension L1 (mm) |
---|---|---|---|---|---|---|---|---|
₹ 20,806.55 | 1 Piece(s) | 13 Day(s) or more | 14.000 | 13 | 13 | 80 | ||
₹ 20,806.55 | 1 Piece(s) | 13 Day(s) or more | 15.875 | 15 | 15 | 100 | ||
₹ 20,806.55 | 1 Piece(s) | 13 Day(s) or more | 16 | 15 | 15 | 85 |
Loading...
Selfishly | Left-hand | Dimension f(mm) | 6.0 | Applicable tip | TTMH3260 |
---|---|---|---|---|---|
Part: clamp screw | LR-S-4 * 9 | Part: wrench | RLR-20S |