(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Threading Cutting Holder TTP

Threading Cutting Holder TTP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,425₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Compatible Insert]TTP type
[Clamp Screw]LRIS-4*10PW/LRIS-4*12PW/LRIS-4*10

 
Part Number
TTPL08
TTPL10
TTPL12
TTPL12GX
TTPL16
TTPL16H
TTPL20F
TTPR08
TTPR10
TTPR12
TTPR12GX
TTPR16
TTPR16H
TTPR20F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension h
(mm)
Dimension b
(mm)
Dimension L1
(mm)
Dimension h1
(mm)
Dimension h2
(mm)
Part: clamp screw Part: wrench

₹ 11,425.44

1 Piece(s) 13 Day(s) or more Left-hand81012084LRIS-4 * 10PWCLR-15S

₹ 11,425.44

1 Piece(s) 13 Day(s) or more Left-hand1010120102LRIS-4 * 10PWCLR-15S

₹ 11,425.44

1 Piece(s) 13 Day(s) or more Left-hand1212120120LRIS-4 * 12PWCLR-15S

₹ 11,425.44

1 Piece(s) 13 Day(s) or more Left-hand121285120LRIS-4 * 12PWCLR-15S

₹ 15,012.33

1 Piece(s) 13 Day(s) or more Left-hand1616120160LRIS-4 * 12PWCLR-15S

₹ 15,012.33

1 Piece(s) 13 Day(s) or more Left-hand1616100160LRIS-4 * 12PWCLR-15S

₹ 16,461.55

1 Piece(s) 13 Day(s) or more Left-hand202080200LRIS-4 * 10LLR-25S-20 * 65

₹ 11,425.44

1 Piece(s) 13 Day(s) or more Right-hand81012084LRIS-4 * 10PWCLR-15S

₹ 11,425.44

1 Piece(s) 13 Day(s) or more Right-hand1010120102LRIS-4 * 10PWCLR-15S

₹ 11,425.44

1 Piece(s) 13 Day(s) or more Right-hand1212120120LRIS-4 * 12PWCLR-15S

₹ 11,425.44

1 Piece(s) 13 Day(s) or more Right-hand121285120LRIS-4 * 12PWCLR-15S

₹ 15,012.33

1 Piece(s) 13 Day(s) or more Right-hand1616120160LRIS-4 * 12PWCLR-15S

₹ 15,012.33

1 Piece(s) 13 Day(s) or more Right-hand1616100160LRIS-4 * 12PWCLR-15S

₹ 16,461.55

1 Piece(s) 13 Day(s) or more Right-hand202080200LRIS-4 * 10LLR-25S-20 * 65

Loading...

  1. 1

Basic Information

Applicable tip TTP type
X
whatsapp-qr whatsapp-icon