(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Holder For Front-Turning, SVXC-N

Part Number

Configured Part Number is shown.

Part Number
SVXCL1012X11N
SVXCR1012X11N
SVXCR1212X11N
Part NumberVolume DiscountDays to ShipSelfishly Dimension h1
(mm)
Dimension h
(mm)
Applicable tip Applicable wrench Applicable clamp screw
14 Day(s) or more Left-hand1010VC□□1103LLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand1010VC□□1103LLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand1212VC□□1103LLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Dimension L1(mm) 120 Dimension f(mm) 0
Dimension b(mm) 12

Additional Products in this Category

Tech Support