(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Holder For Front-Turning, SCAC-N

Part Number

Configured Part Number is shown.

Part Number
SCACL0808X06N
SCACL1010X06N
SCACL1212X09N
SCACR0808X06N
SCACR1010X06N
SCACR1212GX09N
SCACR1212X09N
Part NumberVolume DiscountDays to ShipSelfishly Dimension L1
(mm)
Dimension h1
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw
14 Day(s) or more Left-hand120888CC□□0602LLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Left-hand120101010CC□□0602LLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Left-hand120121212CC□□09T3LLR-25S / LLR-25S-20 * 65LRIS-4 * 10
14 Day(s) or more Right-hand120888CC□□0602LLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand120101010CC□□0602LLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand85121212CC□□09T3LLR-25S / LLR-25S-20 * 65LRIS-4 * 10
14 Day(s) or more Right-hand120121212CC□□09T3LLR-25S / LLR-25S-20 * 65LRIS-4 * 10

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Dimension f(mm) 0

Additional Products in this Category

Tech Support