(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Holder For Front-Turning, CSV

Part Number

Configured Part Number is shown.

Part Number
CSVL07
CSVL08
CSVL10
CSVR07
CSVR07GX
CSVR08
CSVR08GX
CSVR10
CSVR12
CSVR12GX
Part NumberVolume DiscountDays to ShipSelfishly Dimension L1
(mm)
Dimension h1
(mm)
Dimension g
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw
14 Day(s) or more Left-hand14070.577CSVF typeLLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Left-hand1408088CSVF typeLLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Left-hand1401001010CSVF typeLLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand14070.577CSVF typeLLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand8570.577CSVF typeLLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand1408088CSVF typeLLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand858088CSVF typeLLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand1401001010CSVF typeLLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand1401201212CSVF typeLLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7
14 Day(s) or more Right-hand851201212CSVF typeLLR-25S-20 * 65 / CLR-15SLRIS-4 * 10 / LRIS-2.5 * 7

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Dimension f(mm) 0.1

Additional Products in this Category

Tech Support