(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toda Sanding Disk (Abrasive Material-Free Center)【10 Pieces Per Package】

Toda Sanding Disk (Abrasive Material-Free Center)

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,485₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· There is no abrasive material on the center part for easy mounting on the sander.
· For smoothing concrete surfaces, removing paint, deburring and removing rust after painting and for surface finishing.

Part Number
TDN1001210
TDN1001410
TDN1001610
TDN1251210
TDN1251410
TDN1251610
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Particle Size
(#)

₹ 1,605.98

2 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10012

₹ 1,605.98

2 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10014

₹ 1,485.44

2 Pack(s)

10 Pieces Per Package

11 Day(s) or more 10016

₹ 1,939.49

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 12512

₹ 1,833.67

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 12514

₹ 1,816.27

1 Pack(s)

10 Pieces Per Package

11 Day(s) or more 12516
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Particle Size
(#)

Loading...

  1. 1

Basic Information

Inner Diameter Dimension(mm) 15.9 Thickness(mm) 1‑mm fiber abrasive grain CC Abrasive Grain
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list