Ultra-Thin Gauge Block (Steel)

Brand :
MITUTOYO
Caution
Product Description
This is the length standard that Mitutoyo delivers.
Nominal size (mm) 0.1/0.15: 0.5
Dimension step (mm) 0.05
Number of sets (pcs.) 9

This is the length standard that Mitutoyo delivers.
Nominal size (mm) 0.1/0.15: 0.5
Dimension step (mm) 0.05
Number of sets (pcs.) 9