(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Nominal diameter of compatible screw | M1.7 | Screw capacity(cc) | 40 |
---|---|---|---|
Attachments | 1 standard rail (body-mounted) / 1 hex wrench 2 mm subtense / 1 AC adapter (model number: HSF-AD) | Notes | Applicable standards: CE |
Primary-side input power supply | 100-240 V AC (50/60 Hz) | Secondary-side output voltage | 15 V DC 1A |
External dimensions(mm) | 55 × 205 × 14.25 | Mass(g) | 2,400 |
Overload protection circuit | Reverse rotation when overloaded, forward rotation after returning | Screwdriver type(mm) | Manual |
Caution
Loading...
Nominal diameter of compatible screw | M1.7 | Screw capacity(cc) | 40 |
---|---|---|---|
Attachments | 1 standard rail (body-mounted) / 1 hex wrench 2 mm subtense / 1 AC adapter (model number: HSF-AD) | Notes | Applicable standards: CE |
Primary-side input power supply | 100-240 V AC (50/60 Hz) | Secondary-side output voltage | 15 V DC 1A |
External dimensions(mm) | 55 × 205 × 14.25 | Mass(g) | 2,400 |
Overload protection circuit | Reverse rotation when overloaded, forward rotation after returning | Screwdriver type(mm) | Manual |
Loading...
Nominal diameter of compatible screw | M1.7 | Screw capacity(cc) | 40 |
---|---|---|---|
Attachments | 1 standard rail (body-mounted) / 1 hex wrench 2 mm subtense / 1 AC adapter (model number: HSF-AD) | Notes | Applicable standards: CE |
Primary-side input power supply | 100-240 V AC (50/60 Hz) | Secondary-side output voltage | 15 V DC 1A |
External dimensions(mm) | 55 × 205 × 14.25 | Mass(g) | 2,400 |
Overload protection circuit | Reverse rotation when overloaded, forward rotation after returning | Screwdriver type(mm) | Manual |
[Features]
· Exchange the rails to make 1 unit compatible with many types of screw diameter
· Thin design suitable for cell production with a width of 55 mm
· Sensor adjustment makes it compatible with thin-headed screws
Loading...
Nominal diameter of compatible screw | M1.7 | Screw capacity(cc) | 40 |
---|---|---|---|
Attachments | 1 standard rail (body-mounted) / 1 hex wrench 2 mm subtense / 1 AC adapter (model number: HSF-AD) | Notes | Applicable standards: CE |
Primary-side input power supply | 100-240 V AC (50/60 Hz) | Secondary-side output voltage | 15 V DC 1A |
External dimensions(mm) | 55 × 205 × 14.25 | Mass(g) | 2,400 |
Overload protection circuit | Reverse rotation when overloaded, forward rotation after returning | Screwdriver type(mm) | Manual |
Caution
Loading...
Loading...
Loading...
Nominal diameter of compatible screw | M1.7 | Screw capacity(cc) | 40 |
---|---|---|---|
Attachments | 1 standard rail (body-mounted) / 1 hex wrench 2 mm subtense / 1 AC adapter (model number: HSF-AD) | Notes | Applicable standards: CE |
Primary-side input power supply | 100-240 V AC (50/60 Hz) | Secondary-side output voltage | 15 V DC 1A |
External dimensions(mm) | 55 × 205 × 14.25 | Mass(g) | 2,400 |
Overload protection circuit | Reverse rotation when overloaded, forward rotation after returning | Screwdriver type(mm) | Manual |
Nominal diameter of compatible screw | M1.7 | Screw capacity(cc) | 40 | Attachments | 1 standard rail (body-mounted) / 1 hex wrench 2 mm subtense / 1 AC adapter (model number: HSF-AD) |
---|---|---|---|---|---|
Notes | Applicable standards: CE | Primary-side input power supply | 100-240 V AC (50/60 Hz) | Secondary-side output voltage | 15 V DC 1A |
External dimensions(mm) | 55 × 205 × 14.25 | Mass(g) | 2,400 | Overload protection circuit | Reverse rotation when overloaded, forward rotation after returning |
Screwdriver type(mm) | Manual |
Please check the type/dimensions/specifications of the part HSF-17 in the Electric Screwdriver, HSF Series For Manual Use series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy