Torque Measuring Instruments, HP Series
Specifications of HP-10
-
- Product Type
- Torque Wrench Checker
-
- Dimensions(mm)
- 230 x 124 x 65.2 (H)
-
- Measurement Range(N·m)
- 0.015 to 1.000
-
- Accuracy
- Within ±0.5% (F.S.)
-
- Measurement Mode
- Track, Peak, First Peak
-
- TRUSCO Code
- 813-7003
-
- Mass(g)
- 1,800
-
- Power Supply
- 1.2 V NiMH battery x 5 cells, 1,000 mA
-
- Charging Time
- Within 6 hours
-
- Continuous Use Time
- 8 hours
-
- Battery Life
- Chargeable Approximately 300 Times
-
- Dedicated Charger
- Input: 100-240 VAC (50/60 Hz), Output: 7.3-8 VDC 0.5 A
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 197,451.69
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Type
- Torque Wrench Checker
-
- Dimensions(mm)
- 230 x 124 x 65.2 (H)
-
- Measurement Range(N·m)
- 0.015 to 1.000
-
- Accuracy
- Within ±0.5% (F.S.)
-
- Measurement Mode
- Track, Peak, First Peak
-
- TRUSCO Code
- 813-7003
-
- Mass(g)
- 1,800
-
- Power Supply
- 1.2 V NiMH battery x 5 cells, 1,000 mA
-
- Charging Time
- Within 6 hours
-
- Continuous Use Time
- 8 hours
-
- Battery Life
- Chargeable Approximately 300 Times
-
- Dedicated Charger
- Input: 100-240 VAC (50/60 Hz), Output: 7.3-8 VDC 0.5 A
Product Description
[Features]
· HIOS measurement instruments are world standard products.
· Measurement data can be downloaded to a personal computer and used.
· It is easy to measure CW (clockwise) and CCW (counterclockwise).
· Data output and analog output are standard specifications.
· Calibration consignment services and maintenance are speedily handled.
· "Inspection report" is attached to all products.
Specifications of HP-10
-
- Product Type
- Torque Wrench Checker
-
- Dimensions(mm)
- 230 x 124 x 65.2 (H)
-
- Measurement Range(N·m)
- 0.015 to 1.000
-
- Accuracy
- Within ±0.5% (F.S.)
-
- Measurement Mode
- Track, Peak, First Peak
-
- TRUSCO Code
- 813-7003
-
- Mass(g)
- 1,800
-
- Power Supply
- 1.2 V NiMH battery x 5 cells, 1,000 mA
-
- Charging Time
- Within 6 hours
-
- Continuous Use Time
- 8 hours
-
- Battery Life
- Chargeable Approximately 300 Times
-
- Dedicated Charger
- Input: 100-240 VAC (50/60 Hz), Output: 7.3-8 VDC 0.5 A
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 197,451.69
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy