• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Holder For Grooving GKWP

[Features]
· L-shaped holder

(i)Caution

  • Please use an insert and holder with the same seat height.

Part Number

Configured Part Number is shown.

Part Number
GKWPL2020K-3D10
GKWPL2020K-4E10
GKWPL2020K-5F10
GKWPL2020K-6G12
Part NumberVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Dimension f
(mm)
Dimension A
(mm)
Seat height S Applicable tip Applicable tightening bolt Applicable wrench
9 Day(s) or more 310322.6DGWP○300CS0520WLW-4, LW-2.5
9 Day(s) or more 410323.5EGWP○400CS0520WLW-4, LW-2.5
9 Day(s) or more 510324.5FGWP○500CS0520WLW-4, LW-2.5
9 Day(s) or more 612345.3GGWP○600CS0520WLW-4, LW-2.5

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Selfishly Left-hand Dimension L1(mm) 125
Dimension h1(mm) 20 Dimension L2(mm) 23 Dimension h2(mm) 8
Dimension h(mm) 20 Dimension b(mm) 20

Additional Products in this Category

Tech Support