Holder For Inner Diameter Machining, C-STZP(C)

[Features]
· Minimum machining diameter ø10 to 17.5
· Carbide shank (internal lubrication hole included)

Part Number

Configured Part Number is shown.

Part Number
C06H-STZCR06D10-OH
C08K-STZPR09D12-OH
C10M-STZPR09D14-OH
C12M-STZPR11D175-OH
Part NumberVolume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1
9 Day(s) or more 10.0 mm100 mm
9 Day(s) or more 12.0 mm125 mm
9 Day(s) or more 14.0 mm150 mm
9 Day(s) or more 17.5 mm150 mm

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Right-hand
Lubrication Hole Y/N Available

Additional Products in this Category

Tech Support