• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Holder For Outer Diameter Machining, CRDC

Part Number

Configured Part Number is shown.

Part Number
CRDCN3225P06
CRDCN3225P09
CRDCN3225P12
Part NumberVolume DiscountDays to ShipDimension L2
(mm)
Applicable tip
10 Day(s) or more 20RCGX/RPGX0607 (08)
10 Day(s) or more 20RCGX/RPGX0907 (08)
10 Day(s) or more 25RCGX/RPGX1207 (08)

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter Selfishly No-hand
Dimension L1(mm) 170 Dimension h1(mm) 32 Dimension h(mm) 32
Dimension b(mm) 25

Additional Products in this Category

Tech Support