• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Threading Cutting Holder DS-TTP

[Features]
· DS holder

(i)Caution

  • A right-handed tip is used for the left-handed holder.

Part Number

Configured Part Number is shown.

Part Number
DS-TTPL16F
DS-TTPL19
DS-TTPL20
DS-TTPL22
DS-TTPL25
Part NumberVolume DiscountDays to ShipDimension ⌀Ds
(ømm)
Dimension h
(mm)
Dimension b
(mm)
Dimension L1
(mm)
Applicable tip Part: clamp screw Part: wrench
9 Day(s) or more 16151580TTPLRIS-4 * 10LLR-25S-20 * 65
9 Day(s) or more 19.051818120TTPLRIS-4 * 10LLR-25S-20 * 65
9 Day(s) or more 20.001919120TTPLRIS-4 * 10LLR-25S-20 * 65
9 Day(s) or more 22.002121120TTPLRIS-4 * 10LLR-25S-20 * 65
9 Day(s) or more 25.402424150TTPLRIS-4 * 10LLR-25S-20 * 65

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw Pitch(mm) 0.2 to 2.0 Selfishly Left-hand
With/without flat cutting blade NA Dimension f(mm) 10.0

Additional Products in this Category

Tech Support