• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Holder For Inner Diameter Machining, S-SCLP(C)

[Features]
· 80° diamond shape positive
· Mogul bar
· Minimum machining diameter ø7 to 18
· Steel shank (internal lubrication hole included)

(i)Caution

  • A left-hand tip is used for the right-hand holder. In the case of the F1 type breaker, a right-hand insert is used with the right-hand holder in order to discharge the chips towards the front.

Part Number

Configured Part Number is shown.

Part Number
S06F-SCLPR04D07-OH
S07G-SCLPR04D08-OH
S08H-SCLCR06D10-OH
S08H-SCLPR06D10-OH
S10K-SCLCR06D12-OH
S12M-SCLCR06D14-OH
S16Q-SCLCR09D18-OH
Part NumberVolume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1
9 Day(s) or more 7.0 mm80 mm
9 Day(s) or more 8.0 mm90 mm
9 Day(s) or more 10.0 mm100 mm
9 Day(s) or more 10.0 mm100 mm
9 Day(s) or more 12.0 mm125 mm
9 Day(s) or more 14.0 mm150 mm
9 Day(s) or more 18.0 mm180 mm

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Selfishly Right-hand
Lubrication Hole Y/N Available

Additional Products in this Category

Tech Support