• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Holder For Inner Diameter Machining, S-STUC(P)

[Features]
· 60° triangle positive
· Mogul bar
· Minimum machining diameter ø8 to 18
· Steel shank (internal lubrication hole included)

(i)Caution

  • A left-hand tip is used for the right-hand holder. In the case of the F1, F05 and FG type breakers, a right-hand tip is used with the right-hand holder in order to discharge the chips towards the front.

Part Number

Configured Part Number is shown.

Part Number
S07G-STUCR06D08-OH
S08H-STUPR09D10-OH
S10K-STUPR11D12-OH
S12M-STUPR11D14-OH
S16Q-STUPR11D18-OH
Part NumberVolume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1
9 Day(s) or more 8.0 mm90 mm
9 Day(s) or more 10.0 mm100 mm
9 Day(s) or more 12.0 mm125 mm
9 Day(s) or more 14.0 mm150 mm
9 Day(s) or more 18.0 mm180 mm

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Selfishly Right-hand
Lubrication Hole Y/N Available

Additional Products in this Category

Tech Support