(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Holder For Cut-Off, CTDP

Holder For Cut-Off, CTDP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,720₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The use of internal lubrication suppress chip jamming.
· Implement stable machining in combination with high rigidity CUT DUO.
· Improvement in rigidity has exponentially increased the potential.
· DELLA COAT (DM4) is now available

Part Number
CTDPL12-20D20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,719.82

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Application Cutting off Groove Width(mm) 2 Selfishly Left-hand
Number of corners for tip use 2 Corner Dimension L1(mm) 120 Dimension h1(mm) 12
Dimension f(mm) 0.15 Dimension L2(mm) 19 Dimension h2(mm) 0
Maximum cut-off diameter øD(mm) 20.0 Dimension h(mm) 12 Dimension b(mm) 12
Applicable tip CTDP20 Applicable wrench LLR-25S Applicable clamp screw LRIS-4 * 12

Please check the type/dimensions/specifications of the part CTDPL12-20D20 in the Holder For Cut-Off, CTDP series.

X
whatsapp-qr whatsapp-icon