Holder For Grooving TWG

Part Number

Configured Part Number is shown.

Part Number
TWGL2020K
TWGL2525K
TWGR2020K
TWGR2525K
Part NumberVolume DiscountDays to ShipSelfishly Dimension h1
(mm)
Dimension f
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable wrench Applicable clamp screw
9 Day(s) or more Left-hand20202020TWGRLR-20SFSS10-5.0 * 14
9 Day(s) or more Left-hand25252525TWGRLR-20SFSS10-5.0 * 14
9 Day(s) or more Right-hand20202020TWGRLR-20SFSS10-5.0 * 14
9 Day(s) or more Right-hand25252525TWGRLR-20SFSS10-5.0 * 14

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving Dimension L1(mm) 125 Dimension L2(mm) 3.5
Dimension L3(mm) 25

Additional Products in this Category

Tech Support