(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Holder For Back-Turning, TBP-OH

Holder For Back-Turning, TBP-OH
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,637₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • A right-hand tip is used for the right-hand holder.

Product Description

This is a double-sided clamping holder for post-grinding processing made by NGK SPARK PLUG.
TBP type inserts are compatible.
The processing application is post-grinding.

Part Number
TBPR12H-OH
TBPR16H-OH
TBPR1012H-OH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDimension h1
(mm)
Dimension h2
(mm)
Dimension L2
(mm)
Maximum machining diameter øD
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable clamp screw

₹ 33,636.60

1 Piece(s) 14 Day(s) or more 12210251212LRIS-4 * 10 / LRIS-4 * 12PW

₹ 36,395.75

1 Piece(s) 14 Day(s) or more 1600351616LRIS-4 * 10 / LRIS-4 * 12PW

₹ 33,636.60

1 Piece(s) 14 Day(s) or more 10419251012LRIS-4 * 10 / LRIS-4 * 10PW

Loading...

  1. 1

Basic Information

Applicable Tip Shape Other Application Post-Grinding Selfishly Right-hand
Dimension L1(mm) 100 Dimension f(mm) 3.5 Dimension L3(mm) 75
Applicable tip TBP type Applicable wrench CLR-15S / LLR-25S-20 * 65