(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a double-sided clamping holder for post-grinding processing made by NGK SPARK PLUG.
TBP type inserts are compatible.
The processing application is post-grinding.
Part Number |
---|
TBPL08 |
TBPL10 |
TBPL12 |
TBPL16 |
TBPR08 |
TBPR10 |
TBPR10H |
TBPR12 |
TBPR12GX |
TBPR13 |
TBPR16 |
TBPR16H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Dimension L1 (mm) | Dimension h1 (mm) | Dimension h2 (mm) | Dimension h (mm) | Dimension b (mm) | Applicable clamp screw |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,425.44 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 120 | 8 | 4 | 8 | 10 | LRIS-4 * 10 / LRIS-4 * 10PW | ||
₹ 11,425.44 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 120 | 10 | 2 | 10 | 10 | LRIS-4 * 10 / LRIS-4 * 10PW | ||
₹ 11,425.44 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 120 | 12 | 0 | 12 | 12 | LRIS-4 * 10 / LRIS-4 * 12PW | ||
₹ 15,012.33 | 1 Piece(s) | 6 Day(s) or more | Left-hand | 120 | 16 | 0 | 16 | 16 | LRIS-4 * 10 / LRIS-4 * 12PW | ||
₹ 11,425.44 | 1 Piece(s) | 6 Day(s) or more | Right-hand | 120 | 8 | 4 | 8 | 10 | LRIS-4 * 10 / LRIS-4 * 10PW | ||
₹ 11,425.44 | 1 Piece(s) | 6 Day(s) or more | Right-hand | 120 | 10 | 2 | 10 | 10 | LRIS-4 * 10 / LRIS-4 * 10PW | ||
₹ 11,425.44 | 1 Piece(s) | 14 Day(s) or more | Right-hand | 100 | 10 | 2 | 10 | 10 | LRIS-4 * 10 / LRIS-4 * 10PW | ||
₹ 11,425.44 | 1 Piece(s) | 6 Day(s) or more | Right-hand | 120 | 12 | 0 | 12 | 12 | LRIS-4 * 10 / LRIS-4 * 12PW | ||
₹ 10,336.51 | 1 Piece(s) | 8 Day(s) or more | Right-hand | 85 | 12 | 0 | 12 | 12 | LRIS-4 * 10 / LRIS-4 * 12PW | ||
₹ 11,425.44 | 1 Piece(s) | 6 Day(s) or more | Right-hand | 120 | 13 | 0 | 13 | 13 | LRIS-4 * 10 / LRIS-4 * 12PW | ||
₹ 15,012.33 | 1 Piece(s) | 6 Day(s) or more | Right-hand | 120 | 16 | 0 | 16 | 16 | LRIS-4 * 10 / LRIS-4 * 12PW | ||
₹ 15,012.33 | 1 Piece(s) | 14 Day(s) or more | Right-hand | 100 | 16 | 0 | 16 | 16 | LRIS-4 * 10 / LRIS-4 * 12PW |
Loading...
Applicable Tip Shape | Other | Application | Post-Grinding | Dimension f(mm) | 3.5 |
---|---|---|---|---|---|
Dimension L3(mm) | 5.5 | Applicable tip | TBP type | Applicable wrench | CLR-15S / LLR-25S-20 * 65 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy